Compliment Silicon Carbide with low inductance packages

Reach higher power density with the new SEMITOP E1/E2 Silicon Carbide portfolio. With commutation inductances down to 4nH, the SEMITOP E1/E2 packages are the perfect match with the latest SiC technology. Not only are industrial standard pin layouts available, SEMIKRON also offers a layout which simplifies PCB design and paralleling of modules.

In addition to its industrial standard package design, the SEMITOP E1/E2 also offer up to 20% lower thermal resistance compared conventional designs. This decrease allows for chips to operate cooler, extending product lifetime or reducing cooling design effort. 

Key features

  • SEMITOP E1/E2 industrial standard packages
  • Low commutation inductance, down to 4nH
  • Kelvin source and temperature sensor included for all modules
  • Portfolio from 40A up to 250A based on 1200V SiC MOSFET
  • Half-bridge, H-Bridge, sixpack and TNPC topologies

Benefits

  • Supply chain safety thanks to multiple sourcing down to chip level
  • High power density thanks to 20% Rth reduction
  • Reduce magnetics with high switching frequency
  • Simplified PCB with additional optimised SEMIKRON pin layout

 

learn more