Product specifications
Characteristic | Value |
---|---|
Channels | 2 |
Chip Technology | Adaptor Board |
Current (A) | 15 A |
Features | Two output channelsFailure management |
Frequency in KhZ | 50 kHz |
Housing | Adapter Board |
Part Number | L6100131 |
Product Group | Adapter Board |
Product Line | Adapter Board |
Product Status | In production |
Product Type | Board 1 SKYPER 32 R |
QG in µC | 2.5 µC |
Surge Current (A) | 0.05 A |
Switches | Half Bridge |
Typical Applications | Adaptor board for SKYPER IGBT drivers in bridge circuits for industrial applicationsDC bus up to 1200V |
Voltage (V) | 1700 V |