Semikron Danfoss logo

L5059201

Board 2//3S SKYPER 42 R

Adapter Board

Product specifications

Characteristic
Value
Channels2
Chip TechnologyAdaptor Board
Current (A)30 A
FeaturesTwo output channelsGold nickel finishFailure management
Frequency in KhZ100 kHz
HousingAdapter Board
Part NumberL5059201
Product GroupAdapter Board
Product LineAdapter Board
Product StatusIn production
Product TypeBoard 2//3S SKYPER 42 R
QG in µC50 µC
Surge Current (A)0.15 A
SwitchesHalf Bridge
Typical ApplicationsAdaptor board for SKYPER IGBT drivers in bridge circuits for industrial applicationsDC bus up to 1000V
Voltage (V)1700 V