Semikron Danfoss logo

L5059501

Board 63 GB SKYPER 42 R

Adapter Board

Product specifications

Characteristic
Value
Channels2
Chip TechnologyAdaptor Board
Current (A)30 A
FeaturesTwo output channelsGold nickel finishFailure management
Frequency in KhZ100 kHz
HousingAdapter Board
Part NumberL5059501
Product GroupAdapter Board
Product LineAdapter Board
Product StatusIn production
Product TypeBoard 63 GB SKYPER 42 R
QG in µC50 µC
SwitchesHalf Bridge
Typical ApplicationsAdaptor board for SKYPER 42 IGBT drivers in bridge circuits for industrial applicationsPCB with gold platingDC bus up to 1200V
Voltage (V)1700 V