Product specifications
Characteristic | Value |
---|---|
Chip Technology | V-IGBT |
Current (A) | 150 A |
Dimensions (LLxBBxHH) mm | 138x71x17 |
Features | Homogeneous SiV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognised file no. E63532 |
Housing | SEMiX 13 |
Part Number | 27890201 |
Product Line | SEMiX |
Product Status | In production |
Product Type | SEMiX151GD12Vs |
Switches | Sixpack |
Technology | IGBT |
Typical Applications | AC inverter drivesUPSElectronic Welding |
Voltage (V) | 1200 V |