Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 4 Fast (Trench) |
Current (A) | 150 A |
Dimensions (LLxBBxHH) mm | 122x62x17 |
Features |
|
Housing | SEMiX 6p |
Part Number | 27896020 |
Product Line | SEMiX |
Product Status | In production new |
Product Type | SEMiX156GD12T4p |
Switches | Sixpack |
Technology | IGBT |
Typical Applications |
|
Voltage (V) | 1200 V |