Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 3 (Trench) |
Current (A) | 200 A |
Dimensions (LLxBBxHH) mm | 138x71x17 |
Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat) </sub>with positive temperature coefficientUL recognised file no. E63532 |
Housing | SEMiX 13 |
Part Number | 27891220 |
Product Line | SEMiX |
Product Status | In production |
Product Type | SEMiX201GD066HDs |
Switches | Sixpack |
Technology | IGBT |
Typical Applications | Matrix ConverterResonant InverterCurrent Source Inverter |
Voltage (V) | 600 V |