Product specifications
Characteristic | Value |
---|---|
Chip Technology | SiC Diode + IGBT 3 (Trench) |
Current (A) | 200 A |
Dimensions (LLxBBxHH) mm | 130x70x17 |
Features | Solderless assembling solution with PressFIT signal pins and screw power terminalsIGBT 3 High Speed Trench TechnologySilicon Carbide (SiC) Free-wheeling Schottky diodes : Diode 1 (D1…D4)Silicon anti-parallel diodes , Diode 2 (D5…D8)V<sub>CE(sat) </sub>with positive temperature coefficientLow inductance caseReliable mechanical design with injection moulded terminals and reliable internal connectionsUL recognized file no. E63532NTC temperature sensor inside |
Housing | SEMiX 5p |
Part Number | 27922500 |
Product Line | SEMiX |
Product Status | In production new |
Product Type | SEMiX205BT07F3SC4 |
Switches | 3-Level |
Technology | Hybrid SiC |
Typical Applications | High Frequency Resonant ConverterInterleaved Active RectifierUPS |
Voltage (V) | 650 V |