Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 4 (Trench) |
Current (A) | 200 A |
Dimensions (LLxBBxHH) mm | 130x70x17 |
Features | Solderless assembly solution with PressFIT signal pins and screw power terminalsIGBT 4 Trench Gate TechnologyV<sub>CE(sat) </sub>with positive temperature coefficientLow inductance caseReliable mechanical design with injection moulded terminals and robust internal connectionsUL recognized file no. E63532NTC temperature sensor inside |
Housing | SEMiX 5p |
Part Number | 27923320 |
Product Line | SEMiX |
Product Status | In production new |
Product Type | SEMiX205GD12E4V2 |
Switches | Sixpack |
Technology | IGBT |
Typical Applications | AC inverter drivesUPSElectronic Welding |
Voltage (V) | 1200 V |