Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 4 (Trench) |
Current (A) | 225 A |
Dimensions (LLxBBxHH) mm | 150x62x17 |
Features |
|
Housing | SEMiX 3p |
Part Number | 27895402 |
Product Line | SEMiX |
Product Status | In production |
Product Type | SEMiX223GB17E4p |
Switches | Half-Bridge |
Technology | IGBT |
Typical Applications |
|
Voltage (V) | 1700 V |