Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 4 (Trench) |
Current (A) | 300 A |
Dimensions (LLxBBxHH) mm | 117x64x17 |
Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognized, file no. E63532 |
Housing | SEMiX 2s |
Part Number | 27890222 |
Product Line | SEMiX |
Product Status | In production |
Product Type | SEMiX302GAR12E4s |
Switches | Chopper/Booster |
Technology | IGBT |
Typical Applications | Motor DrivesPower SupplyMatrix Converter |
Voltage (V) | 1200 V |