Semikron Danfoss logo

27890800

SEMiX302KD16s

SEMiX 2s

Product specifications

Characteristic
Value
Current (A)
300 A
Dimensions (LLxBBxHH) mm
117x64x17
Features
Terminal height 17 mm Chips soldered directly to isolated substrate
Housing
SEMiX 2s
Part Number
27890800
Product Line
SEMiX
Product Status
In production
Product Type
SEMiX302KD16s
Surge Current (A)
7500 A
Technology
Thyristor / Diode
Typical Applications
  • Input Bridge Rectifier for AC/DC motor control
  • Power supply
Voltage (V)
1600 V