Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 4 (Trench) |
Current (A) | 300 A |
Dimensions (LLxBBxHH) mm | 150x62x17 |
Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityPress-fit pins as auxiliary contactsUL recognized, file no. E63532 |
Housing | SEMiX 3p |
Part Number | 27895407 |
Product Line | SEMiX |
Product Status | In production |
Product Type | SEMiX303GB17E4p |
Switches | Half-Bridge |
Technology | IGBT |
Typical Applications | AC inverter drivesUPSRenewable energy systems |
Voltage (V) | 1700 V |