Product specifications
Characteristic | Value |
---|---|
Current (A) | 484 A |
Dimensions (LLxBBxHH) mm | 130x70x17 |
Features | Terminal height 17 mmSolderless assembling solution with PressFIT signal pins and screw power terminalsNTC temperature sensor inside |
Housing | SEMiX 5p |
Part Number | 21920700 |
Product Line | SEMiX |
Product Status | In production new |
Product Type | SEMiX365DH16 |
Surge Current (A) | 2750 A |
Switches | Rectifier |
Technology | Bridge |
Typical Applications | Input Bridge Rectifier for AC/DC motor controlPower supply |
Voltage (V) | 1600 V |