Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 3 (Trench) |
Current (A) | 400 A |
Dimensions (LLxBBxHH) mm | 117x64x17 |
Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat) </sub>with positive temperature coefficientUL recognised file no. E63532 |
Housing | SEMiX 2s |
Part Number | 27891106 |
Product Line | SEMiX |
Product Status | In production |
Product Type | SEMiX402GAR066HDs |
Switches | Chopper/Booster |
Technology | IGBT |
Typical Applications | Matrix ConverterResonant InverterCurrent Source Inverter |
Voltage (V) | 600 V |