Product specifications
Characteristic | Value |
---|---|
Chip Technology | V-IGBT |
Current (A) | 600 A |
Dimensions (LLxBBxHH) mm | 183x69x17 |
Features | Homogeneous SiV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognised file no. E63532 |
Housing | SEMiX 4s |
Part Number | 27890151 |
Product Line | SEMiX |
Product Status | In production |
Product Type | SEMiX604GB12Vs |
Switches | Half-Bridge |
Technology | IGBT |
Typical Applications | AC inverter drivesUPSElectronic Welding |
Voltage (V) | 1200 V |