Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 4 (Trench) |
Current (A) | 8 A |
Dimensions (LLxBBxHH) mm | 55x31x12 |
Features |
|
Housing | SEMITOP 3 |
Part Number | 24914830 |
Product Line | SEMITOP |
Product Status | In production |
Product Type | SK 10 GD 12T4 ET |
Switches | Sixpack |
Technology | IGBT |
Typical Applications |
|
Voltage (V) | 1200 V |