Product specifications
Characteristic | Value |
---|---|
Current (A) | 101 A |
Dimensions (LLxBBxHH) mm | 41x28x12 |
Features |
|
Housing | SEMITOP 2 |
Part Number | 24302603 |
Product Line | SEMITOP |
Product Status | In production |
Product Type | SK 100 KQ 12 |
Surge Current (A) | 1350 A |
Technology | Thyristor / Diode |
Typical Applications |
|
Voltage (V) | 1200 V |