Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 3 (Trench) |
Current (A) | 100 A |
Dimensions (LLxBBxHH) mm | 61x55x12 |
Features |
|
Housing | SEMITOP 4 Press-Fit |
Part Number | 24919191 |
Product Line | SEMITOP |
Product Status | In production |
Product Type | SK 100 MLI 07F3 TD1p |
Switches | 3-Level |
Technology | IGBT |
Typical Applications |
|
Voltage (V) | 650 V |