Product specifications
Characteristic | Value |
---|---|
Current (A) | 100 A |
Dimensions (LLxBBxHH) mm | 28x40.5x12 |
Features | Compact designOne screw mountingSolder free mounting with Press-Fit terminalsHigh current density due to double mesa technologyHeat transfer and insulation through direct copper bonded aluminum oxide ceramic (DBC)Glass passivated thyristor chipsUp to 1600V reverse voltageHigh surge currentsUL recognized, file no. E 63 532 |
Housing | SEMITOP 2 Press-Fit |
Part Number | 24914010 |
Product Line | SEMITOP |
Product Status | Discontinued |
Product Type | SK 100 TAA 08 |
Surge Current (A) | 1800 A |
Technology | Thyristor / Diode |
Typical Applications | Controlled rectifier circuitSolid state relays |
Voltage (V) | 800 V |