Semikron Danfoss logo

24909950

SK 15 DGDL 126 ET

SEMITOP 3

Product specifications

Characteristic
Value
Chip Technology
IGBT 3 (Trench)
Current (A)
15 A
Dimensions (LLxBBxHH) mm
55x31x12
Features
  • Compact design
  • One screw mounting
  • Heat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)
  • Ultrafast NPT technology IGBT
  • CAL technology FWD
  • Integrated NTC temperature sensor
Housing
SEMITOP 3
Part Number
24909950
Product Line
SEMITOP
Product Status
Discontinued
Product Type
SK 15 DGDL 126 ET
Switches
CIB
Technology
IGBT
Typical Applications
Inverter
Voltage (V)
1200 V