Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 3 (Trench) |
Current (A) | 15 A |
Dimensions (LLxBBxHH) mm | 41x28x12 |
Features | Compact designOne screw mounting moduleHeat transfer and insulation through direct copper bonded aluminium oxide ceramic (DBC)600V Trench IGBT3 technology600V CAL I HD diode technologyUL recognized, file no. E 63 532 |
Housing | SEMITOP 2 |
Part Number | 24922200 |
Product Line | SEMITOP |
Product Status | In production new |
Product Type | SK 15 GH 066 |
Switches | H-Bridge |
Technology | IGBT |
Typical Applications | DC/DC ConverterMotor DrivesWelding |
Voltage (V) | 600 V |