Semikron Danfoss logo

24915000

SK 150 GB 066 T

SEMITOP 3

Product specifications

Characteristic
Value
Chip TechnologyIGBT 3 (Trench)
Current (A)150 A
Dimensions (LLxBBxHH) mm55x31x12
FeaturesCompact designOne scre mountingHeat transfer and isolation trough direct copper bonded aluminium oxide ceramic (DCB)Trench IGBT technologyCAL HD technology FWDIntegrated NTC temperature sensor
HousingSEMITOP 3
Part Number24915000
Product LineSEMITOP
Product StatusIn production
Product TypeSK 150 GB 066 T
SwitchesHalf-Bridge
TechnologyIGBT
Typical ApplicationsV<sub>isol</sub> = 3000V AC,50Hz,1s
Voltage (V)600 V