Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 3 (Trench) |
Current (A) | 20 A |
Dimensions (LLxBBxHH) mm | 55x31x12 |
Features | Compact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)Trench IGBT technologyCAL technology FWDIntegrated NTC temperature sensor |
Housing | SEMITOP 3 |
Part Number | 24913410 |
Product Line | SEMITOP |
Product Status | In production |
Product Type | SK 20 DGDL 066 ET |
Switches | CIB |
Technology | IGBT |
Typical Applications | Inverter up to 6,3 kVATyp. motor power 4 kW |
Voltage (V) | 600 V |