Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 4 (Trench) |
Current (A) | 200 A |
Dimensions (LLxBBxHH) mm | 61x55x12 |
Features | One screw mounting moduleSolder free mounting with Press-Fit terminalsFully compatible with SEMITOP<sup>®</sup> 2 and 3 Press-FitImproved thermal performances by aluminum oxide substrateTrench4 IGBT technologyCAL4F diode technologyIntegrated PTC temperature sensorUL recognized, file no. E 63 532 |
Housing | SEMITOP 4 Press-Fit |
Part Number | 24920941 |
Product Line | SEMITOP |
Product Status | Sample status |
Product Type | SK 200 GB 12T4 Tp |
Switches | Half-Bridge |
Technology | IGBT |
Typical Applications | Switching SR DrivesInverterSwitched mode power suppliesUPS |
Voltage (V) | 1200 V |