Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 4 (Trench) |
Current (A) | 25 A |
Dimensions (LLxBBxHH) mm | 31x55x12 |
Features | One screw mounting moduleOptimized design for superior thermal performancesLow inductive designCompatible with other SEMITOP<sup>®</sup> Press-Fit types1200V Trench IGBT (T4)Robust and soft switching CAL4F diode technologyIntegrated NTC temperature sensorUL recognized, file no. E 63 532 |
Housing | SEMITOP 3 Press-Fit |
Part Number | 24919631 |
Product Line | SEMITOP |
Product Status | In production new |
Product Type | SK 25 GD 12T4 ETp |
Switches | Sixpack |
Technology | IGBT |
Typical Applications | Motor DrivesServo DrivesAir ConditioningAuxiliary InvertersUPS |
Voltage (V) | 1200 V |