Semikron Danfoss logo

24917100

SK 25 GH 12T4

SEMITOP 3

Product specifications

Characteristic
Value
Chip Technology
IGBT 4 (Trench)
Current (A)
25 A
Dimensions (LLxBBxHH) mm
55x31x12
Features
  • Compact design
  • One screw mounting
  • Heat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)
  • High short circuit capability
  • Trench4 IGBT technology
  • CAL4F diode technology
  • VCE,sat with positive coefficient
Housing
SEMITOP 3
Part Number
24917100
Product Line
SEMITOP
Product Status
In production
Product Type
SK 25 GH 12T4
Switches
H-Bridge
Technology
IGBT
Typical Applications
  • Inverter
  • Motor drive
Voltage (V)
1200 V