Semikron Danfoss logo

24914350

SK 35 BZ 08

SEMITOP 2

Product specifications

Characteristic
Value
Current (A)35 A
Dimensions (LLxBBxHH) mm41x28x12
FeaturesCompact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DBC)Glass passivated thyristor chipsReverse voltage up to 1600 VHigh surge currents
HousingSEMITOP 2
Part Number24914350
Product LineSEMITOP
Product StatusDiscontinued
Product TypeSK 35 BZ 08
Surge Current (A)270 A
TechnologyThyristor / Diode
Typical ApplicationsField regulator
Voltage (V)800 V