Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 4 (Trench) |
Current (A) | 35 A |
Dimensions (LLxBBxHH) mm | 41x28x12 |
Features |
|
Housing | SEMITOP 2 |
Part Number | 24915850 |
Product Line | SEMITOP |
Product Status | In production |
Product Type | SK 35 GAL 12T4 |
Switches | Chopper/Booster |
Technology | IGBT |
Typical Applications |
|
Voltage (V) | 1200 V |