Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 4 (Trench) |
Current (A) | 35 A |
Dimensions (LLxBBxHH) mm | 41x28x12 |
Features | Compact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)High short circuit capabilityTrench4 IGBT technologyCAL4F diode technologyV<sub>CE,sat</sub> with positive coefficientUL recognized, file no. E 63 532 |
Housing | SEMITOP 2 |
Part Number | 24914900 |
Product Line | SEMITOP |
Product Status | In production |
Product Type | SK 35 GB 12T4 |
Switches | Half-Bridge |
Technology | IGBT |
Typical Applications | InverterMotor drive |
Voltage (V) | 1200 V |