Semikron Danfoss logo

24913920

SK 35 TAA 08

SEMITOP 2

Product specifications

Characteristic
Value
Current (A)35 A
Dimensions (LLxBBxHH) mm41x28x12
FeaturesCompact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DBC)Glass passivated thyristor chipsUp to 1600 reverse voltageHigh surge currents
HousingSEMITOP 2
Part Number24913920
Product LineSEMITOP
Product StatusDiscontinued
Product TypeSK 35 TAA 08
Surge Current (A)380 A
TechnologyThyristor / Diode
Typical ApplicationsBrake chopperSoft starters
Voltage (V)800 V