Semikron Danfoss logo

24910130

SK 45 WT 12

SEMITOP 2

Product specifications

Characteristic
Value
Current (A)47 A
Dimensions (LLxBBxHH) mm41x28x12
FeaturesCompact DesignOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DBC)Glass passived thyristor chipsUp to 1600V reverse voltageUL recognized, file no. E 63 532
HousingSEMITOP 2
Part Number24910130
Product LineSEMITOP
Product StatusIn production
Product TypeSK 45 WT 12
Surge Current (A)380 A
SwitchesThyristor
TechnologyThyristor / Diode
Typical ApplicationsSoft startersLight control (studios, theaters...)Temperature control
Voltage (V)1200 V