Product specifications
Characteristic | Value |
---|---|
Current (A) | 47 A |
Dimensions (LLxBBxHH) mm | 41x28x12 |
Features | Compact DesignOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DBC)Glass passived thyristor chipsUp to 1600V reverse voltageUL recognized, file no. E 63 532 |
Housing | SEMITOP 2 |
Part Number | 24910140 |
Product Line | SEMITOP |
Product Status | In production |
Product Type | SK 45 WT |
Surge Current (A) | 380 A |
Switches | Thyristor |
Technology | Thyristor / Diode |
Typical Applications | Soft startersLight control (studios, theaters...)Temperature control |
Voltage (V) | 800 V |