Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 3 (Trench) |
Current (A) | 50 A |
Dimensions (LLxBBxHH) mm | 31x55x12 |
Features | One screw mounting moduleLow inductive designPress-Fit contact technologyFully compatible with other SEMITOP<sup>®</sup> Press-Fit types600V Trench IGBT3 technologyRobust and soft switching CAL HD diode technologyIntegrated NTC temperature sensorUL recognized, file no. E 63 532 |
Housing | SEMITOP 3 Press-Fit |
Part Number | 24919711 |
Product Line | SEMITOP |
Product Status | In production new |
Product Type | SK 50 GD 066 ETp |
Switches | Sixpack |
Technology | IGBT |
Typical Applications | Motor drivesServo drivesAir conditioningAuxiliary InvertersUPS |
Voltage (V) | 600 V |