Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 4 (Trench) |
Current (A) | 50 A |
Dimensions (LLxBBxHH) mm | 61x55x12 |
Features | One screw mounting moduleSolder free mounting with Press-Fit terminalsFully compatible with other SEMITOP<sup>®</sup> Press-Fit typesImproved thermal performances by aluminium oxide substrateTrench4 IGBT technologyCAL4F technology FWDIntegrated NTC temperature sensorUL recognized, file no. E 63 532 |
Housing | SEMITOP 4 Press-Fit |
Part Number | 24919181 |
Product Line | SEMITOP |
Product Status | In production |
Product Type | SK 50 GD 12T4 Tp |
Switches | Sixpack |
Technology | IGBT |
Typical Applications | Inverter up to 26kVATypical motor power 15kW |
Voltage (V) | 1200 V |