Product specifications
Characteristic | Value |
---|---|
Current (A) | 54 A |
Dimensions (LLxBBxHH) mm | 41x28x12 |
Features | Compact designOne screw mountingHeat transfer and insulation through direct copper bonded aluminium oxide ceramic (DCB)Up 1600V reverse voltageHigh surge currentGlass passived diode chipsUL recognized, file no. E 63 532 |
Housing | SEMITOP 2 |
Part Number | 24204509 |
Product Line | SEMITOP |
Product Status | In production |
Product Type | SK 55 B 06 F |
Surge Current (A) | 440 A |
Technology | Bridge |
Typical Applications | General power switching applicationsUPSSMPS |
Voltage (V) | 600 V |