Product specifications
Characteristic | Value |
---|---|
Current (A) | 70 A |
Dimensions (LLxBBxHH) mm | 41x28x12 |
Features |
|
Housing | SEMITOP 2 |
Part Number | 24105103 |
Product Line | SEMITOP |
Product Status | In production |
Product Type | SK 70 D 12 |
Surge Current (A) | 270 A |
Switches | Rectifier |
Technology | Bridge |
Typical Applications |
|
Voltage (V) | 1200 V |