Product specifications
Characteristic | Value |
---|---|
Current (A) | 68 A |
Dimensions (LLxBBxHH) mm | 55x31x12 |
Features | Compact designOne screw mountingHeat transfer and insolation through direct copper bonded aluminium oxide ceramic (DBC)Glass passived thyristor chipsUp to 1600V reverse voltageUL recognized, file no. E 63 532 |
Housing | SEMITOP 3 |
Part Number | 24305403 |
Product Line | SEMITOP |
Product Status | In production |
Product Type | SK 70 DT 12 |
Surge Current (A) | 380 A |
Switches | Rectifier |
Technology | Bridge |
Typical Applications | Soft startersLight controlTemperature controlMotor control |
Voltage (V) | 1200 V |