Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 3 (Trench) |
Current (A) | 75 A |
Dimensions (LLxBBxHH) mm | 61x55x12 |
Features | One screw mounting moduleFully compatible with SEMITOP®1,2,3Improved thermal performances by aluminium oxide substrateTrench IGBT technologyCAL technology free-wheeling diodeIntegrated NTC temperatur sensor |
Housing | SEMITOP 4 |
Part Number | 24912470 |
Product Line | SEMITOP |
Product Status | Not for new designs |
Product Type | SK 75 DGDL 066 T |
Switches | CIB |
Technology | IGBT |
Typical Applications | Inverter up to 12,5 kVATypical motor power 5,5 kW |
Voltage (V) | 600 V |