Semikron Danfoss logo

24914980

SK 75 GB 066 T

SEMITOP 3

Product specifications

Characteristic
Value
Chip Technology
IGBT 3 (Trench)
Current (A)
75 A
Dimensions (LLxBBxHH) mm
55x31x12
Features
  • Compact design
  • One scre mounting
  • Heat transfer and isolation trough direct copper bonded aluminium oxide ceramic (DCB)
  • Trench IGBT technology
  • CAL HD technology FWD
  • Integrated NTC temperature sensor
Housing
SEMITOP 3
Part Number
24914980
Product Line
SEMITOP
Product Status
Discontinued
Product Type
SK 75 GB 066 T
Switches
Half-Bridge
Technology
IGBT
Typical Applications
Visol = 3000V AC,50Hz,1s
Voltage (V)
600 V