Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 4 (Trench) |
Current (A) | 35 A |
Dimensions (LLxBBxHH) mm | 63x34x12 |
Features | Optimized design for superior thermal performancesLow inductive designPress-Fit contact technology1200V Trench IGBT4 (T4)Robust and soft switching CAL4F diode technologyIntegrated NTC temperature sensorUL recognized file no. E 63 532 |
Housing | SEMITOP E1 |
Part Number | 24921450 |
Product Line | SEMITOP |
Product Status | In production |
Product Type | SK35GD12T4ETE1 |
Switches | Sixpack |
Technology | IGBT |
Typical Applications | Motor drivesServo drivesAir conditioningAuxiliary InvertersUPS |
Voltage (V) | 1200 V |