Product specifications
Characteristic | Value |
---|---|
Case | E33 |
Chip Technology | Avalanche |
Current (A) | 1.45 A |
Dimensions (LLxBBxHH) mm | D4.5x7 |
Features |
|
Housing | Leaded |
Part Number | 03205040 |
Product Line | Leaded |
Product Status | In production |
Product Type | SKa 1/17 |
Surge Current (A) | 60 A |
Technology | Diodes |
Typical Applications |
|
Voltage (V) | 1700 V |