Semikron Danfoss logo

07238720

SKB 25/08

G 10b

Product specifications

Characteristic
Value
Current (A)17 A
Dimensions (LLxBBxHH) mm29x29x10
FeaturesSquare plastic case with isolated metal base plate and fast-on connectorsBlocking voltage up to 1600 VHigh surge currentEasy chassis mountingUL recognized, file no. E 63 532
HousingG 10b
Part Number07238720
Product LineFast-on
Product StatusIn production
Product TypeSKB 25/08
Surge Current (A)320 A
SwitchesRectifier
TechnologyMiniature Bridge
Typical ApplicationsRectifier for power suppliesInput rectifier for variable frequency drivesRectifier for DC motor field suppliesBattery charger rectifiersRecommended snubber network: RC: 50 Ω, 0.1 µF (P R = 1 W)
Voltage (V)800 V