Semikron Danfoss logo

07200180

SKB 26/08

G50a

Product specifications

Characteristic
Value
Current (A)18 A
Dimensions (LLxBBxHH) mm29x29x10
FeaturesSquare plastic case with isolated metal base plate and wire leadsIdeal for printed circuit boardsBlocking voltage up to 1600 VHigh surge currentsNotch moulded in casing for easy polarity identificationEasy chassis mounting
HousingG50a
Part Number07200180
Product LineLeaded
Product StatusIn production
Product TypeSKB 26/08
Surge Current (A)320 A
TechnologyMiniature Bridge
Typical ApplicationsSingle phase rectifiers for power suppliesInput rectifiers for variable frequency drivesRectifiers for DC motor field suppliesBattery charge rectifiersRecommended snubber network: RC: 0.1 µF, 50 Ω (P R = 1 W)
Voltage (V)800 V