Product specifications
Characteristic | Value |
---|---|
Chip Technology | FWD CAL High Density |
Current (A) | 10 A |
Device Type | Freewheeling Diode |
Features |
|
Housing | CAL HD |
Part Number | 34545200 |
Product Type | SKCD 04 C 060 I HD |
Surge Current (A) | 65 A |
Technology | CAL HD |
Typical Applications | freewheeling diode for IGBT |
Voltage (V) | 600 V |