Semikron Danfoss logo

34544800

SKCD 06 C 060 I HD

CAL HD

Product specifications

Characteristic
Value
Chip TechnologyFWD CAL High Density
Current (A)20 A
Device TypeFreewheeling Diode
Featureshigh current densityeasy paralleling due to a small forward voltage spreadvery soft recovery behaviorsmall switching losseshigh ruggednesscompatible to thick wire bondingcompatible to standard solder processes
HousingCAL HD
Part Number34544800
Product TypeSKCD 06 C 060 I HD
Surge Current (A)95 A
TechnologyCAL HD
Typical Applicationsfreewheeling diode for IGBT
Voltage (V)600 V