Semikron Danfoss logo

34546300

SKCD 31 C 120 I HD

CAL HD

Product specifications

Characteristic
Value
Chip TechnologyFWD CAL High Density
Current (A)55 A
Device TypeFreewheeling Diode
Featureshigh current densityeasy paralleling due to a small forward voltage spreadpositive temperature coefficientvery soft recovery behaviorsmall switching losseshigh ruggednesscompatible to thick wire bondingcompatible to standard solder processes
HousingCAL HD
Part Number34546300
Product TypeSKCD 31 C 120 I HD
Surge Current (A)480 A
TechnologyCAL HD
Typical Applicationsfreewheeling diode for IGBTparticularly suitable for frequencies < 8 kHz
Voltage (V)1200 V