Semikron Danfoss logo

34723900

SKCD 31 C 120 I4F

CAL I4F

Product specifications

Characteristic
Value
Chip TechnologyFWD CAL I4 Fast
Current (A)50 A
Device TypeFreewheeling Diode
Featuresmax. junction 175 °Cvery low forward voltage droppositive temperature coefficientextreme soft recovery
HousingCAL I4F
Part Number34723900
Product TypeSKCD 31 C 120 I4F
Surge Current (A)270 A
TechnologyCAL I4F
Typical Applicationsfreewheeling diode for IGBT
Voltage (V)1200 V