Semikron Danfoss logo

34750500

SKCD 42 C 065 I4F

CAL I4F

Product specifications

Characteristic
Value
Chip TechnologyFWD CAL I4 Fast
Current (A)100 A
Device TypeFreewheeling Diode
Featureslow forward voltage drop combined with a low temperature dependenceeasy paralleling due to a small forward voltage spreadvery soft recovery behaviorsmall switching losseshigh ruggedness
HousingCAL I4F
Part Number34750500
Product TypeSKCD 42 C 065 I4F
Surge Current (A)680 A
TechnologyCAL I4F
Typical Applicationsfreewheeling diode for IGBT
Voltage (V)650 V