Semikron Danfoss logo

34859900

SKCD 46 C170I4FV1

Product specifications

Characteristic
Value
Chip TechnologyFWD CAL I4 Fast
Current (A)75 A
Device TypeFreewheeling Diode
Featuresmax. junction temperature 175 °Clow forward voltage dropsoft reverse recovery behaviorlow switching losses
Part Number34859900
Product TypeSKCD 46 C170I4FV1
Surge Current (A)450 A
TechnologyCAL I4F
Typical Applicationsfreewheeling diode for IGBT
Voltage (V)1700 V